BFP740F
Overview
The BFP740F is a Silicon Germanium Carbon (SiGe:C) NPN Heterojunction wideband Bipolar RF Transistor (HBT).
Summary of Features
- Low noise figure NFmin = 1 dB at 5.5 GHz, 3 V, 6 mA
- High gain Gms: 21 dB at 5.5 GHz, 3 V, 15 mA
- OIP3 = 24 dBm at 5.5 GHz, 3 V, 15 mA
- Low profile and small form factor leadless package
Potential Applications
- Wireless communications: WLAN, WiMax and UWB
- Satellite communication systems: GNSS Navigation systems (GPS, GLONASS, Beidou, Galileo), Satellite radio (SDARs, DAB) and C-band LNB
- Multimedia applications such as portable TV, CATV, FM Radio
- ISM applications like RKE, AMR and Zigbee, as well as for emerging wireless applications
Support